Maximise output and efficiency
Our textile-specific solutions ensure continuous production from spinning to heat setting:
- Precisely synchronised speeds between rotor, threading device and feeding motors
- Increased printing efficiency through 60m/min. operating guiding speed and pattern accuracy of +/- 0.1 mm
- Accurate temperature control through a user-friendly interface.
Improve yarn and fabric quality
Yarn-breaking detection, semi-automatic joining and improved print quality are enabled by:
- Dedicated controllers with application-specific I/O
- High-performance constant speed/tension ratio
- Synchronised movement of servo motors |
|
Reduce downtime and maintenance
Remote diagnostics reduce down time and simplify maintenance with network connectivity